IESNA:LM-63-2002
[TEST]P821171
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D4-830-24VDC-WQ-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3000K, 80 CRI LEDS AND WIDE DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5428
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 57
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 44 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
358.2 368.8 378.3 391 409 429.2 455.7 487.5 527.7 566.9
607.2 651.7 700.5 748.1 806.4 883.8 973.9 1056.5 1139.2 1223.9
1301.3 1392.4 1498.4 1559.9 1592.7 1629.8 1619.2 1576.8 1489.9 1370.2
1227.1 1050.2 828.7 589.2 335.9 110.2 58.3 53 43.4 33.9
25.4 18 12.7 7.4 4.2 2.1 1.1 1.1 0 0
0 0 0 0 0 0 1.1 1.1 1.1 1.1
1.1 0 0 0 1.1 1.1 1.1 1.1 1.1 1.1
1.1 0 0
358.2 367.7 378.3 390 406.9 427.1 452.5 485.3 526.7 566.9
606.1 649.6 697.3 748.1 810.7 888 978.1 1061.8 1145.5 1229.2
1311.9 1397.7 1507.9 1577.9 1603.3 1647.8 1634 1588.5 1507.9 1385
1240.9 1075.6 853 610.4 351.8 117.6 58.3 53 43.4 33.9
25.4 19.1 12.7 7.4 4.2 2.1 1.1 1.1 0 0
0 0 0 0 0 0 1.1 1.1 1.1 1.1
1.1 0 0 0 0 1.1 0 1.1 0 1.1
1.1 1.1 0
358.2 367.7 377.2 390 406.9 429.2 454.6 486.4 529.8 571.2
610.4 651.7 700.5 755.6 820.2 907.1 1006.7 1091.5 1179.4 1264.2
1359.6 1448.6 1559.9 1654.2 1683.8 1715.6 1733.6 1687 1603.3 1488.9
1321.4 1146.6 933.6 674 394.2 127.2 56.2 50.9 42.4 32.9
25.4 18 11.7 7.4 4.2 2.1 1.1 1.1 1.1 1.1
1.1 0 0 0 0 0 0 1.1 0 1.1
0 0 0 0 0 0 0 0 0 0
1.1 0 0
358.2 366.7 377.2 387.8 404.8 428.1 454.6 487.5 529.8 571.2
613.6 655.9 706.8 767.2 837.2 927.2 1035.3 1131.7 1221.8 1315.1
1413.6 1538.7 1649.9 1740 1817.4 1851.3 1843.9 1823.7 1743.2 1630.9
1469.8 1268.4 1024.7 748.1 447.2 147.3 54 48.7 40.3 31.8
23.3 17 11.7 7.4 4.2 2.1 2.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
358.2 366.7 376.2 387.8 403.7 426 453.5 490.6 533 574.4
617.8 663.4 712.1 773.6 850.9 952.7 1059.7 1158.2 1260 1356.4
1468.7 1585.3 1733.6 1844.9 1899 1922.3 1961.5 1936.1 1846 1719.9
1557.7 1354.3 1096.8 808.5 490.6 167.4 49.8 44.5 37.1 28.6
22.3 15.9 10.6 6.4 3.2 2.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
358.2 366.7 375.1 386.8 402.7 423.9 452.5 490.6 533 572.2
612.5 659.1 714.2 772.5 845.6 950.5 1067.1 1169.9 1265.3 1367
1477.2 1618.1 1755.9 1859.8 1912.7 1956.2 1998.6 1962.5 1865.1 1742.1
1580 1365.9 1106.3 808.5 485.3 154.7 43.4 39.2 32.9 25.4
19.1 13.8 9.5 6.4 3.2 2.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 0 0 1.1 0 1.1
0 0 0 0 0 0 0 0 1.1 0
0 0 0
358.2 366.7 376.2 386.8 402.7 423.9 452.5 491.7 534.1 572.2
614.6 661.2 713.2 773.6 845.6 951.6 1068.2 1172 1266.3 1368.1
1478.3 1619.2 1762.3 1862.9 1911.7 1950.9 1991.2 1975.3 1867.2 1744.2
1577.9 1368.1 1109.5 810.7 486.4 161.1 43.4 39.2 31.8 25.4
19.1 13.8 9.5 6.4 3.2 2.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 0 1.1
1.1 0 0 0 0 0 1.1 1.1 0 1.1
1.1 0 0
358.2 366.7 375.1 386.8 400.6 421.8 448.2 486.4 528.8 570.1
611.4 655.9 705.8 767.2 843.5 945.2 1054.4 1149.8 1247.3 1350
1458.1 1580 1715.6 1814.2 1874.6 1912.7 1940.3 1925.5 1836.4 1697.6
1534.4 1320.4 1069.2 777.8 456.7 133.5 35 31.8 26.5 20.1
15.9 11.7 7.4 5.3 2.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0
358.2 365.6 374.1 385.7 400.6 420.7 446.1 482.2 521.4 561.6
603 647.5 698.3 756.6 825.5 910.3 1016.2 1109.5 1202.7 1296
1394.5 1512.2 1625.6 1714.6 1775 1811 1816.3 1786.6 1711.4 1603.3
1434.8 1239.8 996.1 721.6 419.6 120.8 26.5 23.3 20.1 14.8
11.7 8.5 5.3 3.2 2.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0
358.2 364.5 373 383.6 399.5 419.6 444 474.7 516.1 555.3
594.5 635.8 681.4 735.4 800.1 883.8 978.1 1066 1152.9 1235.6
1326.7 1421 1527 1606.5 1643.6 1666.9 1671.1 1625.6 1541.8 1427.4
1268.4 1095.7 868.9 612.5 334.9 90.1 17 14.8 11.7 9.5
7.4 5.3 3.2 2.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0
358.2 363.5 372 382.5 398.4 415.4 439.8 471.6 509.7 548.9
586 628.4 676.1 722.7 783.1 859.4 939.9 1018.4 1091.5 1163.5
1231.4 1298.1 1382.9 1446.5 1476.1 1504.8 1497.3 1450.7 1373.4 1262.1
1114.8 946.3 741.8 512.9 271.3 69.9 6.4 5.3 4.2 3.2
2.1 2.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0
358.2 363.5 372 383.6 397.4 415.4 437.7 471.6 506.5 544.7
581.8 623.1 666.5 714.2 771.5 841.4 918.7 991.9 1057.6 1122.2
1177.3 1243 1309.8 1344.7 1376.5 1398.8 1387.1 1351.1 1271.6 1164.6
1036.4 873.2 680.3 469.4 245.8 54 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0
358.2 363.5 370.9 382.5 397.4 414.3 437.7 470.5 507.6 545.7
582.8 622 666.5 712.1 766.2 838.2 914.5 982.3 1047 1106.3
1158.2 1214.4 1278 1315.1 1324.6 1349 1344.7 1304.5 1238.8 1139.2
1009.9 855.2 670.8 465.2 245.8 51.9 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0
358.2 362.4 370.9 380.4 395.3 414.3 437.7 468.4 507.6 545.7
581.8 617.8 658.1 705.8 760.9 831.9 911.3 977 1039.6 1094.7
1150.8 1207 1266.3 1304.5 1310.8 1320.4 1325.7 1299.2 1238.8 1154
1029 884.8 710 503.4 275.5 56.2 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0
358.2 361.4 369.8 381.5 395.3 413.3 438.7 469.4 508.7 544.7
580.7 618.9 662.3 710 765.1 837.2 918.7 987.6 1049.1 1107.4
1165.7 1235.6 1292.8 1323.6 1336.3 1332 1317.2 1306.6 1264.2 1192.1
1071.3 924 745 539.4 308.4 72.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 0 1.1 0 1.1
0 0 0 0 0 0 0 0 0 0
0 0 0
358.2 361.4 369.8 379.4 393.1 412.2 437.7 471.6 511.8 546.8
581.8 616.7 658.1 705.8 765.1 841.4 921.9 984.5 1044.9 1098.9
1152.9 1207 1249.4 1243 1177.3 1056.5 917.7 908.2 866.8 805.4
729.1 627.3 506.5 362.4 202.4 40.3 0 0 0 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
358.2 361.4 368.8 378.3 392.1 411.2 437.7 474.7 515 545.7
578.6 614.6 657 701.5 753.4 829.7 910.3 971.7 1019.4 1059.7
1097.8 1133.9 1141.3 1069.2 901.8 655.9 377.2 362.4 343.3 316.8
282.9 238.4 187.6 131.4 71 13.8 0 0 0 0
0 1.1 0 0 0 0 1.1 0 1.1 1.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
358.2 360.3 368.8 377.2 391 412.2 437.7 471.6 510.8 543.6
575.4 608.3 643.2 684.6 736.5 804.3 876.4 925.1 967.5 996.1
1016.2 1020.5 999.3 905 700.5 402.7 148.4 137.8 128.2 115.5
100.7 82.7 62.5 42.4 21.2 3.2 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
358.2 360.3 367.7 377.2 391 412.2 436.6 468.4 508.7 541.5
572.2 600.8 633.7 671.8 713.2 770.4 828.7 870 893.3 905
899.7 887 813.8 678.2 486.4 234.2 59.3 54 49.8 44.5
38.1 30.7 22.3 14.8 6.4 1.1 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
358.2 360.3 366.7 377.2 392.1 411.2 434.5 465.2 506.5 539.4
566.9 593.4 623.1 653.8 687.7 734.4 779.9 803.2 812.8 802.2
775.7 715.3 624.2 487.5 294.6 111.3 3.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
358.2 359.2 366.7 376.2 392.1 410.1 432.4 465.2 504.4 536.2
561.6 588.1 615.7 643.2 675 715.3 752.4 771.5 773.6 755.6
707.9 633.7 537.3 390 221.5 77.4 3.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
358.2 359.2 365.6 376.2 391 409 432.4 464.1 502.3 534.1
561.6 588.1 614.6 642.2 674 714.2 748.1 766.2 767.2 745
690.9 617.8 513.9 364.5 202.4 76.3 2.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
